Torx, Bits for Screws, Set (6 Pieces)

Part Number

Configured Part Number is shown.

TCT-665

Part Number
TCT-665
Part NumberVolume DiscountDays to Ship Features Set Content Bit Holder 65 mm bit for Torx screws
Available

7 Days or more

Discerning the size has been made is by the color and size label.T10、T15、T20、T25、T30、T40mmS2PET10/T15/T20/T25/T30/T40mm

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) Shank diameter(mm) 6.35 Overall Length(mm) 65
Single Product Set Product Set Product Presence of magnet at the blade tip NA Whether there is a double-end function NA
Cord 820220 JAN Code 4954458295173

Please check the type/dimensions/specifications of the part TCT-665 in the Torx, Bits for Screws, Set (6 Pieces) series.

Additional Products in this Category

Tech Support