Hexagon Bit Set (6 Pieces)

Part Number

Configured Part Number is shown.

Part Number
TCH-630
TCH-665
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Cord JAN Code Features 65 mm Hexagonal Bit Set Content Bit Holder
Available

7 Days or more

308202254954458295258Discerning the size has been made is by the color and size label.-2.0、2.5、3.0、4.0、5.0、6.0mmS2PE
Available

7 Days or more

658202194954458295166Discerning the size has been made is by the color and size label.2.0/2.5/3.0/4.0/5.0/6.0mm2.0、2.5、3.0、4.0、5.0、6.0mmS2PE

Loading...

  1. 1

Basic Information

Tip Type Hex Type Shank diameter(mm) 6.35 Single Product Set Product Set Product
Tip two-sided width size (mm) 2 / 2.5 / 3 / 4 / 5 / 6 Presence of magnet at the blade tip NA Whether there is a double-end function NA

Additional Products in this Category

Tech Support