Combination Dual Head Bit Set (7 Pieces)

Part Number

Configured Part Number is shown.

Part Number
TCB-72S
TCB-711
TCB-785
Part NumberVolume DiscountDays to Ship Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Cord JAN Code Features 85 mm Double-ended Bit 110 mm Dual Head Bit 65 mm Dual Head Bit Set Content Bit Holder
Available

7 Days or more

Phillips (+)65/85/110No.2-8202174954458295142Discerning the size has been made is by the color and size label.+No.2×2+No.2×2+No.2×3Double-Head Bit (65 mm) + No. 2 x 3, (85 mm) No. 2 x 2, (110 mm) No. 2 x 2S2PE
Available

7 Days or more

Combination110No.1 / No.2 / No.368202164954458295135Discerning the size has been made is by the color and size label.-+No.1/+No.2×3/+No.3×2/-6mm-(110 mm) Double-Headed Bit + No. 1 + No. 2X3 + No. 3X2, -6 mmS2PE
Available

7 Days or more

Combination85No.1 / No.2 / No.368202154954458295128Discerning the size has been made is by the color and size label.+No.1/+No.2×3/+No.3×2/-6mm--(85 mm) Double-headed bit + No. 1 + No. 2X3 + No. 3X2, -6 mmS2PE

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Single Product Set Product Set Product Presence of magnet at the blade tip NA
Whether there is a double-end function Available

Additional Products in this Category

Tech Support