• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ballpoint Bit Set (6 Pcs)

Part Number

Configured Part Number is shown.

TBB-675

Part Number
TBB-675
Part NumberVolume DiscountDays to Ship Features Ballpoint Bit Bit Holder
Available

7 Days or more

Discernment has been made is by the color and size label.6.35X75mm2.0/2.5/3.0/4.0/5.0/6.0mmS2PE

Loading...

  1. 1

Basic Information

Tip Type Ball Point Type Shank diameter(mm) 6.35 Overall Length(mm) 75
Single Product Set Product Set Product Tip two-sided width size (mm) 2 / 2.5 / 3 / 4 / 5 / 6 Presence of magnet at the blade tip NA
Whether there is a double-end function NA Cord 820239 JAN Code 4954458296149

Please check the type/dimensions/specifications of the part TBB-675 in the Ballpoint Bit Set (6 Pcs) series.

Additional Products in this Category

Tech Support