• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Carpenter's Sledgehammer

Part Number

Configured Part Number is shown.

1028404

Part Number
1028404
Part NumberVolume DiscountDays to Ship Weight
(g)
Application Material
Available

8 Days or more

350Strikes nails around 40 mm, removes nails of 50 mm or lessMain Body: S50C; Handle: Glass Fiber Hammer + ABS + TPR

Loading...

  1. 1

Basic Information

Product Type Claw Hammer Head material Carbon copper Handle material Glass Fiber / Thermoplastic Rubber (TPR) / Other
Package size(mm) H293×W98×D20

Please check the type/dimensions/specifications of the part 1028404 in the Carpenter's Sledgehammer series.

Additional Products in this Category

Tech Support