Easy-to-Use Strong Nippers

Part Number

Configured Part Number is shown.

TTN-160

Part Number
TTN-160
Part NumberVolume DiscountDays to Ship Features Hardening Materials Used
Available

7 Days or more

Improved efficiency with plate spring. Easy to grip designComplete Heat TreatmentChrome Vanadium Steel

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Spring NA
Iron Wire Cutting Capacity(mmφ) 2 Tip Replacement Availability NA Parts Model Grip
Size 160mm Blade hardness HRC58 ± 2 Handle TPR
Main body: option Main Body Cord 820010 JAN Code 4954458294862

Please check the type/dimensions/specifications of the part TTN-160 in the Easy-to-Use Strong Nippers series.

Additional Products in this Category

Tech Support