Semi-Long Ball Point L Type Wrench Set (9 Pieces) (Part Numbers)

Part Number

Configured Part Number is shown.

TSB-9M

Part Number
TSB-9M
Part NumberVolume DiscountDays to Ship Mass
(g)
Set Content Features Product Name
Available

7 Days or more

4601.5、2、2.5、3、4、5、6、8、10Made from rust-resistant stainless steel.9 pcs. Semi-long Ballpoint L-type Wrench Set

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Wrench material Stainless Steel Material of Holder PE
Cord 820367 JAN Code 4954458296439

Please check the type/dimensions/specifications of the part TSB-9M in the Semi-Long Ball Point L Type Wrench Set (9 Pieces) series.

Additional Products in this Category

Tech Support