• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ballpoint, Hex Bar Wrench Set, Long Type, 9 Piece Set (Part Numbers)

Part Number

Configured Part Number is shown.

1156360

Part Number
1156360
Part NumberVolume DiscountDays to Ship Features 1
Available

7 Days or more

Highly durable chromium vanadium steel (S-2) is used

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Material Cr-V Steel (S-2) Finish Mirror Polish / Plating Finish
Set Content 1.5、2、2.5、3、4、5、6、8、10

Please check the type/dimensions/specifications of the part 1156360 in the Ballpoint, Hex Bar Wrench Set, Long Type, 9 Piece Set series.

Additional Products in this Category

Tech Support