• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Ironworking Files 2WAY

Part Number

Configured Part Number is shown.

1069661

Part Number
1069661
Part NumberVolume DiscountDays to Ship Width
(mm)
Thickness
(mm)
Weight
(g)

6 Days or more

3320104

Loading...

  1. 1

Basic Information

Overall Length(mm) 280 Single Product Set Product Single Item Material (Main Body) SKS-8
Material (handle) PVC+TPR Shape Flat Blade length(mm) 150
Specifications Double-cut, rough/fine

Please check the type/dimensions/specifications of the part 1069661 in the Ironworking Files 2WAY series.

Additional Products in this Category

Tech Support