• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ironwork File for Metal 200

Part Number

Configured Part Number is shown.

Part Number
1069611
1069651
Part NumberVolume DiscountDays to Ship Specifications Width
(mm)
Thickness
(mm)
Weight
(g)
Available

6 Days or more

Double-cut, medium3324192
Available

8 Days or more

Double-cut, fine3324192

Loading...

  1. 1

Basic Information

Type ironworking files Nominal Dimensions 200 Overall Length(mm) 330
Single Product Set Product Single Item Material (Main Body) SKS-8 Material (handle) PVC+TPR
Shape Flat Blade length(mm) 200

Additional Products in this Category

Tech Support