• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

File for Metal Work

Part Number

Configured Part Number is shown.

Part Number
1069511
1069521
1069531
Part NumberVolume DiscountDays to Ship Shape Width
(mm)
Thickness
(mm)
Weight
(g)

6 Days or more

Flat331950

6 Days or more

Semi-Circular331949

6 Days or more

Round331946

Loading...

  1. 1

Basic Information

Overall Length(mm) 220 Single Product Set Product Single Item Material (Main Body) SKS-8
Material (handle) PVC+TPR Specifications For metal 8 types

Additional Products in this Category

Tech Support