Shabibu Deburring Blade【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

151-29027

Part Number
151-29027
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Features Long Shaft (Applicable Holder) Long Shaft (Applicable Handle) Short Shaft (Supported Handle)

10 Pieces Per Package

Available

10 Days or more

For processing hole linings (up to 20 mm thick)B Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis B Type

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Plastic
Cutting Angle 64° Application Inner Circumference Rear Side Blade angle(°) 64
Work Material Properties Iron, Aluminum, Copper, Plastic Cutting direction Clockwise Compatible Shaviv Express 351-29027

Please check the type/dimensions/specifications of the part 151-29027 in the Shabibu Deburring Blade series.

Additional Products in this Category

Tech Support