• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Univar Corp.

Part Number

Configured Part Number is shown.

Part Number
155-29092
155-29158
155-29159
155-29160
155-29161
Part NumberVolume DiscountDays to Ship Color Features
Available

9 Days or more

BlueE100 blade attached to a thick hexagonal grip. Lightweight and sturdy. Easy to carry due to the attached pocket grip. Useful for iron, aluminum, copper and plastic. Available in 4 colors.
Available

9 Days or more

BlackE100 blade attached to a thick hexagonal grip. Lightweight and sturdy. Easy to carry due to the attached pocket grip. Useful for iron, aluminum, copper and plastic. Available in 4 colors.
Available

9 Days or more

GreenE100 blade attached to a thick hexagonal grip. Lightweight and sturdy. Easy to carry due to the attached pocket grip. Useful for iron, aluminum, copper and plastic. Available in 4 colors.
Available

9 Days or more

RedE100 blade attached to a thick hexagonal grip. Lightweight and sturdy. Easy to carry due to the attached pocket grip. Useful for iron, aluminum, copper and plastic. Available in 4 colors.
Available

9 Days or more

YellowE100 blade attached to a thick hexagonal grip. Lightweight and sturdy. Easy to carry due to the attached pocket grip. Useful for iron, aluminum, copper and plastic. Available in 4 colors.

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Steel and Aluminum / Plastic
Application Ridgeline, Back Side Inner Circumference Work Material Properties Iron, Aluminum, Stainless Steel, Plastic Product Type MB2000 (Blade Removable)

Additional Products in this Category

Tech Support