• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Univar Corp.

Part Number

Configured Part Number is shown.

Part Number
155-00168
155-00169
155-29081
155-29187
155-29190
Part NumberVolume DiscountDays to Ship Color Features
Available

10 Days or more

BlackWith blade B10, blades cannot be replaced. Lightweight and durable. With a pocket clip, easy to carry. Can be used for iron, aluminum, copper, plastics. 4 colors available.
Available

10 Days or more

GreenWith blade B10, blades cannot be replaced. Lightweight and durable. With a pocket clip, easy to carry. Can be used for iron, aluminum, copper, plastics. 4 colors available.
Available

10 Days or more

RedWith blade B10, blades cannot be replaced. Lightweight and durable. With a pocket clip, easy to carry. Can be used for iron, aluminum, copper, plastics. 4 colors available.
Available

10 Days or more

BlueWith blade B10, blades cannot be replaced. Lightweight and durable. With a pocket clip, easy to carry. Can be used for iron, aluminum, copper, plastics. 4 colors available.
Available

10 Days or more

YellowWith blade B10, blades cannot be replaced. Lightweight and durable. With a pocket clip, easy to carry. Can be used for iron, aluminum, copper, plastics. 4 colors available.

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Steel and Aluminum / Plastic
Application Ridgeline, Back Side Inner Circumference Work Material Properties Iron, Aluminum, Stainless Steel, Plastic Product Type UB2 (single-use type)

Additional Products in this Category

Tech Support