Glober

Part Number

Configured Part Number is shown.

155-29157

Part Number
155-29157
Part NumberVolume DiscountDays to Ship Features
Available

9 Days or more

With Blade E100. Other E type blades can also be used

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Steel and Aluminum / Plastic
Application Ridgeline, Back Side Inner Circumference Color Yellow Work Material Properties Iron, Aluminum, Stainless Steel, Plastic
Product Type Rainbow Series Glover E (Single Item) for Heavy Cutting

Please check the type/dimensions/specifications of the part 155-29157 in the Glober series.

Additional Products in this Category

Tech Support