• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Glober

Part Number

Configured Part Number is shown.

155-29153

Part Number
155-29153
Part NumberVolume DiscountDays to Ship Features
Available

6 Days or more

With Blade B10. Other B type blades can also be used

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Steel and Aluminum / Plastic
Application Ridgeline, Back Side Inner Circumference Color Red Work Material Properties Iron, Aluminum, Stainless Steel, Plastic
Product Type Rainbow Series Glover B (Single Item) for General Use

Please check the type/dimensions/specifications of the part 155-29153 in the Glober series.

Additional Products in this Category

Tech Support