Glober

Part Number

Configured Part Number is shown.

155-29134

Part Number
155-29134
Part NumberVolume DiscountDays to Ship Features
Available

6 Days or more

With Blade B10. Other B type blades can also be used

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Steel and Aluminum / Plastic
Application Ridgeline, Back Side Inner Circumference Color Blue Work Material Properties Iron, Aluminum, Stainless Steel, Plastic
Product Type Rainbow Series Glover B (Single Item) for General Use

Please check the type/dimensions/specifications of the part 155-29134 in the Glober series.

Additional Products in this Category

Tech Support