Shabibu Aero Bar Set【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

155-00232

Part Number
155-00232
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Features Kit Contents (Handle) Kit Contents (Elastic Holder)

5 Pieces Per Package

Available

10 Days or more

Compatible with the needs demanded by the aerospace, electronics, and medical industries. Ideal for deburring small holes of about 1.5 mm in curved surfaces. The blade is titanium-coated to work with iron, aluminum, copper stainless steel, plastic, and more. The titanium coating provides a broad increase in durability for a wide range of work with metal molding and more.Long Reach Handle for Mango IIRetractable Holder E F

Loading...

  1. 1

Basic Information

Model Manual Contents Set Details Type TiN Coating
Product Type E111P Set for Heavy Cutting Pack contents E111P-shape Tin Coated Blade x 5 pcs

Please check the type/dimensions/specifications of the part 155-00232 in the Shabibu Aero Bar Set series.

Additional Products in this Category

Tech Support