• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Woodworking and Plastic Dual Use Hexagon Shaft Drills, 10 Piece Set

Part Number

Configured Part Number is shown.

1301235

Part Number
1301235
Part NumberVolume DiscountDays to Ship Application Material

6 Days or more

For Punching Holes in Wood, Plywood, Composite Panels, Resin, Etc.High Carbon Steel

Loading...

  1. 1

Basic Information

Package size(mm) H152×W117×D13 Weight(g) 160 Set Content(mm) 2/2.5/3/3.5/4/4.5/5/5.5/6/6.5
Number Contained In A Packet 10 pcs./set

Please check the type/dimensions/specifications of the part 1301235 in the Woodworking and Plastic Dual Use Hexagon Shaft Drills, 10 Piece Set series.

Additional Products in this Category

Tech Support