Multi Craft Pass-Through Phillips Screwdriver

Multi Craft Pass-Through Phillips Screwdriver
  • Volume Discount

[Features]
· Multicraft handle that makes it easy to apply torque and does not slip even if hands are oily.
· Hexagonal shaped part at base of blade enables rotation by applying additional torque with a wrench.
· A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws

Part Number

Configured Part Number is shown.

Part Number
7193D-1-80
7193D-2-100
7193D-3-150
Part NumberVolume DiscountDays to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Supplement Features
Available

6 Days or more

No.180518079M2.5-3Base hexagon size (mm): 8The multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.
Available

6 Days or more

No.21007210149M3-5Base hexagon size (mm): 10The multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.
Available

6 Days or more

No.31508270219M6-8Base hexagon size (mm): 13The multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through Available Bolster Included
Grip Type Resin

Additional Products in this Category

Tech Support