• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ratchet Adapter for Replacement Type Powerful Driver Handle 236MR

Ratchet Adapter for Replacement Type Powerful Driver Handle 236MR
  • Volume Discount

[Features]
· Connect between a 225 series handle and 1/4" hex bit, etc. for use.
· Can be switched among clockwise, counterclockwise, and fixed positions.
· The rotation direction can be switched with one hand.

Part Number

Configured Part Number is shown.

236MR

Part Number
236MR
Part NumberVolume DiscountDays to Ship Weight
(g)
Features
Available

6 Days or more

92It can be switched between clockwise, counterclockwise and fixed positions. The direction of rotation can be switched with one hand. It has 24 gears. Can be used as straight for fast turning and also can be bent 90 degrees for strong tightening.

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Overall Length(mm) 70

Please check the type/dimensions/specifications of the part 236MR in the Ratchet Adapter for Replacement Type Powerful Driver Handle 236MR series.

Additional Products in this Category

Tech Support