TRIO Router Bit Starter Kit

TRIO Router Bit Starter Kit
  • Volume Discount

Set of 5 carbide router bits specifically designed to achieve the best performance with the universal router TRIO.

Part Number

Configured Part Number is shown.

TR770

Part Number
TR770
Part NumberVolume DiscountDays to Ship
Available

9 Days or more

Loading...

  1. 1

Basic Information

Application For stain removal/polishing Shaft Diameter(mm) 4.8 Number Contained In A Packet(mm) 5 types
Usable DREMEL tool(mm) TRIO

Please check the type/dimensions/specifications of the part TR770 in the TRIO Router Bit Starter Kit series.

Additional Products in this Category

Tech Support