Brad Point Drill Bit Set

Brad Point Drill Bit Set
  • Volume Discount

[Features]
· Titanium-coated drill bit for wood.
· 3.2 mm Shaft, Accessories for All Rotary Tools

Part Number

Configured Part Number is shown.

631

Part Number
631
Part NumberVolume DiscountDays to Ship Set Content
Available

8 Days or more

Drill diameter 3.2/4.0/4.8/6.4 mm

Loading...

  1. 1

Basic Information

Number Contained In A Packet 1 Set Shaft Diameter(mm) 3.2 Usable DREMEL tool All rotary tools

Please check the type/dimensions/specifications of the part 631 in the Brad Point Drill Bit Set series.

Additional Products in this Category

Tech Support