VERSATIP

Part Number

Configured Part Number is shown.

2000

Part Number
2000
Part NumberVolume DiscountDays to Ship Size
(mm)
Standard accessories
Available

6 Days or more

210×34Accessories, 6 Types

Loading...

  1. 1

Basic Information

Product Type Cordless Soldering Iron Lead-free solder compliant × Heat Output (°C) 1200
Gas Used Butane Gas Heat Output Hot Air(°C) 680 Heat Output Tip Tool(°C) 550
Heating time (instantaneous)(sec) 25 Cooling time, fire-proof tools(min) 15 Cooling time, tip tool(min) 17
Accessory Available Tank Capacity 12g/17ml Battery life on 1 charge Approximately 45 minutes (flame adjustment lever at maximum position) / Approximately 90 minutes (flame adjustment lever at minimum position)
Gas Consumption Amount(g/h) 12

Please check the type/dimensions/specifications of the part 2000 in the VERSATIP series.

Additional Products in this Category

Tech Support