• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Polishing Rubber【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
NO.5807
NO.5808
NO.5809
NO.5810
NO.5811
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Color Tool Used Material

3 Pieces Per Package

11 Days or more

46GrayHandy ToolSW, rubber

3 Pieces Per Package

11 Days or more

80RedHandy ToolSW, rubber

3 Pieces Per Package

6 Days or more

120BlueHandy ToolSW, rubber

3 Pieces Per Package

6 Days or more

220YellowHandy ToolSW, rubber

3 Pieces Per Package

6 Days or more

320PurpleHandy ToolSW, rubber

Loading...

  1. 1

Basic Information

Product Type Rubber Grindstone Thickness(mm) 1.0 Width(mm) 25
Length(mm) 140 Shape Pen Type

Additional Products in this Category

Tech Support