• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hexagonal Shank Twist Type Wire Brush

Part Number

Configured Part Number is shown.

Part Number
NO.4211H
NO.4213H
NO.4215H
Part NumberVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Tool Used Shaft shape
Available

6 Days or more

100.15-Electric Drill, Impact ScrewdriverHexagonal Shaft
Available

6 Days or more

160.216Electric Drill, Impact ScrewdriverHexagonal Shaft
Available

6 Days or more

240.2-Electric Drill, Impact ScrewdriverHexagonal Shaft

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Material Steel wire Allowable Rotational Speed(min-1) 3000
Shape Twist Type

Additional Products in this Category

Tech Support