Writing Type Wire【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

NO.4207

Part Number
NO.4207
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Tool Used

3 Pieces Per Package

Available

11 Days or more

Electric drill

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 25 Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material Steel wire Allowable Rotational Speed(min-1) 5000 Shape Brush Type

Please check the type/dimensions/specifications of the part NO.4207 in the Writing Type Wire series.

Additional Products in this Category

Tech Support