• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Precision Wire【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
NO.H-300
NO.H-312
NO.H-320
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Product Type Outer Diameter
(mm)
Material Shape Tool Used

3 Pieces Per Package

Available

11 Days or more

Wheel Brush23Stainless Steel-Mini Router

3 Pieces Per Package

Available

11 Days or more

Cup Type Brush13Brass-Mini Router

3 Pieces Per Package

Available

11 Days or more

-5Stainless SteelBrush TypeMini Router

Loading...

  1. 1

Basic Information

Wire diameter(mm) 0.1 Shaft Diameter(mm) 2.34 Allowable Rotational Speed(min-1) 30000

Additional Products in this Category

Tech Support