• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Sanding Paper【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
NO.5701
NO.5702
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Application Base Materials Packaging Quantity
(Sheets)
Tool Used

10 Pieces Per Package

Available

12 Days or more

60(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt60Handy Tool

10 Pieces Per Package

Available

7 Days or more

120(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt60Handy Tool

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage For sanders Abrasive material Alundum (Alumina)
Width(mm) 93 Length(mm) 228 Thickness(mm) 1.5

Additional Products in this Category

Tech Support