High Pitch Kenmaron【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
HPKMRN-60
HPKMRN-80
HPKMRN-100
HPKMRN-120
HPKMRN-150
HPKMRN-180
HPKMRN-240
HPKMRN-320
HPKMRN-400
HPKMRN-600
HPKMRN-800
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Packaging Quantity
(Sheets)
Application Base Materials Pattern image

10 Pieces Per Package

Available

10 Days or more

6010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

8010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

10010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

12010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

6 Days or more

15010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

18010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

24010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

32010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

40010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

60010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

10 Pieces Per Package

Available

10 Days or more

80010(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Outer diameter Dimensions(mm) 130
Inner Diameter Dimension(mm) - Abrasive grain Alundum With/without Hole None
Connection type Magic With or without pattern coating None

Additional Products in this Category

Tech Support