• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Auto Net Roll

Part Number

Configured Part Number is shown.

Part Number
HATR-80
HATR-120
HATR-180
HATR-240
HATR-320
HATR-400
HATR-600
Part NumberVolume DiscountDays to Ship Particle Size
(#)
Application Base Materials Packaging Quantity
(Sheets)
Available

10 Days or more

80(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0
Available

10 Days or more

120(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0
Available

10 Days or more

180(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0
Available

10 Days or more

240(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0
Available

10 Days or more

320(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0
Available

10 Days or more

400(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0
Available

10 Days or more

600(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon0

Loading...

  1. 1

Basic Information

Sheet Type Micro Polymesh Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 75 Length(mm) 10000

Additional Products in this Category

Tech Support