Kenmaron【20 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
KMRN-60
KMRN-80
KMRN-100
KMRN-1000
KMRN-120
KMRN-1200
KMRN-150
KMRN-1500
KMRN-180
KMRN-240
KMRN-320
KMRN-400
KMRN-600
KMRN-800
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Application Base Materials Packaging Quantity
(Sheets)

20 Pieces Per Package

Available

10 Days or more

60(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

80(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

100(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

13 Days or more

1000(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

120(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

13 Days or more

1200(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

150(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

13 Days or more

1500(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

180(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

240(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

320(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

400(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

10 Days or more

600(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

20 Pieces Per Package

Available

13 Days or more

800(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repairNylon60

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 150 Length(mm) 230

Additional Products in this Category

Tech Support