HN High-Pitch Sheet【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
HNAS-40
HNAS-60
HNAS-80
HNAS-100
HNAS-120
HNAS-150
HNAS-180
HNAS-240
HNAS-320
HNAS-400
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Application Base Materials Packaging Quantity
(Sheets)

100 Pieces Per Package

Available

5 Days or more

40(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

60(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

80(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

100(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

120(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

150(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

180(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

240(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

320(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

Available

5 Days or more

400(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 75 Length(mm) 110

Additional Products in this Category

Tech Support