STE2 Solid End Mill Toku Tool End Mill MA (STE2015M)

Part Number

Configured Part Number is shown.

STE2015M

Part Number
STE2015M
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape Blade diameter tolerance
(mm)

9 Days or more

1.53440A0~-0.03

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side / Groove / Countersinking Blade tip shape With Land
Torsion Angle (θ) No torsion

Please check the type/dimensions/specifications of the part STE2015M in the STE2 Solid End Mill Toku Tool End Mill MA series.

Products like this...

Part Number
STE2010M
STE2020M
STE2025M
STE2030M
STE2035M
STE2040M
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape Blade diameter tolerance
(mm)

9 Days or more

12440A0~-0.03

9 Days or more

24440A0~-0.03

9 Days or more

2.55440A0~-0.03

9 Days or more

36645A0~-0.03

9 Days or more

3.57645A0~-0.03

9 Days or more

48645A0~-0.03

Additional Products in this Category

Tech Support