TW Cartridge (for Step Cutting)

TW Cartridge (for Step Cutting)
  • Volume Discount

Use in combination with blind hole cartridges of the same size

Part Number

Configured Part Number is shown.

Part Number
TW125153E-SC
TW125153EL-SC
TW2026E-SC
TW2531E-SC
TW2533E-SC
TW3240E-SC
TW3242E-SC
TW4151E-SC
TW4154E-SC
TW5366E-SC
TW5370E-SC
TW6890E-SC
TW6890EL-SC
TW6986E-SC
TW88110E-SC
TW88110EL-SC
TW98126E-SC
TW98126EL-SC
Part NumberVolume DiscountDays to Ship Minimum Processing Diameter Machined Diameter Range
(mm)
Compatible Tip Compatible Tip Clamp Screw Set Compatible Head Model Number of included sets
Available

36 Days or more

125125~153CC12S5S-T20TWN 98-153CKB6/TWN 98-153CKB7/TWN148-203CKB6/TWN148-203CKB71 pc.
Available

36 Days or more

125125~153CC16S5S-T20TWN 98-153CKB6/TWN 98-153CKB7/TWN148-203CKB6/TWN148-203CKB71 pc.
Available

36 Days or more

2020~26CC06S2.5S-T7TWN 20- 31CKB11 pc.
Available

36 Days or more

2525~31CC06S2.5S-T7TWN 20- 31CKB11 pc.
Available

36 Days or more

2525~33CC06S2.5S-T7TWN 25- 40CKB21 pc.
Available

36 Days or more

3232~40CC06S2.5S-T7TWN 25- 40CKB21 pc.
Available

36 Days or more

3232–42CC09S4S-T15TWN 32- 51CKB31 pc.
Available

36 Days or more

4141 to 51CC09S4S-T15TWN 32- 51CKB31 pc.
Available

36 Days or more

4141~54CC09S4S-T15TWN 41- 66CKB41 pc.
Available

36 Days or more

5353~66CC09S4S-T15TWN 41- 66CKB41 pc.
Available

36 Days or more

5353~70CC12S5S-T20TWN 53- 86CKB51 pc.
Available

36 Days or more

6868~90CC12S5S-T20TWN 68-110CKB61 pc.
Available

36 Days or more

6868~90CC16S5S-T20TWN 68-110CKB61 pc.
Available

36 Days or more

6969~86CC12S5S-T20TWN 53- 86CKB51 pc.
Available

36 Days or more

8888~110CC12S5S-T20TWN 68-110CKB61 pc.
Available

36 Days or more

8888~110CC16S5S-T20TWN 68-110CKB61 pc.
Available

36 Days or more

9898~126CC12S5S-T20TWN 98-153CKB6/TWN 98-153CKB7/TWN148-203CKB6/TWN148-203CKB71 pc.
Available

36 Days or more

9898~126CC16S5S-T20TWN 98-153CKB6/TWN 98-153CKB7/TWN148-203CKB6/TWN148-203CKB71 pc.

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Use Inner diameter profiling Oil Hole Presence NA
Type For step cut

Additional Products in this Category

Tech Support