Oil Stone Rhombus【10 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
OSAD100-6
OSAD100-9
OSAD100-13
OSAD100-16
OSAD100-19
OSAD100-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Width W
(mm)
Thickness T
(mm)
Quantity/Pack
(Book)

10 Pieces Per Package

Available

Quote

630

10 Pieces Per Package

Available

Quote

94.50

10 Pieces Per Package

Available

Quote

136.50

10 Pieces Per Package

Available

Quote

1680

10 Pieces Per Package

Available

Quote

199.50

10 Pieces Per Package

Available

Quote

2512.50

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 500 Overall Length L(mm) 100
Shape Rhombus

Additional Products in this Category

Tech Support