• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Knurled Spinner Handle (9.5 mm Insertion Angle)

Knurled Spinner Handle (9.5 mm Insertion Angle)
  • Volume Discount

[Features]
· The intermediate shaft is elliptical to achieve both high rigidity and light weight.

Part Number

Configured Part Number is shown.

3768N-250

Part Number
3768N-250
Part NumberVolume DiscountDays to Ship Features Mass
(g)
Available

6 Days or more

The intermediate shaft is elliptical to achieve both high rigidity and light weight.290

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Total Length (L Size)(mm) 250 Trusco Code 395-7098

Please check the type/dimensions/specifications of the part 3768N-250 in the Knurled Spinner Handle (9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support