• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Craft Form Compact VARIORA

Part Number

Configured Part Number is shown.

436890

Part Number
436890
Part NumberVolume DiscountDays to Ship Features Mass
(g)
Available

5 Days or more

Bit configuration can be switched. Bits include an assortment of sizes commonly used in Japan and with Japanese specifications.486/set

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 Tip size / flathead (-) blade width (mm) B1 4 / 6 / 7 / 5
Single Product/Set Classification Set Product Shaft type Round Magnet NA
Grip Type Rubber Tip size / flathead (-) blade thickness (mm) B2 0.6 / 0.8 / 1 / 1.2 Total length when bit is attached(mm) 213
Set Content Holder (80RA) / Dual Head Bit (-)0.6X4.0/(-)1.0X6.0, (-)0.8X5.0/(-)1.2X7.0, (+)No.1 X No.2, T3X3, T4X4, T5X5 Set Contents (Items) 7 Shank diameter(mm) 6
Bit Overall Length(mm) 175 Holder Total Length(mm) 115 JAN Code 4013288163011
Trusco Code 438-7210

Additional Products in this Category

Tech Support