"Magazine Bit Ratchet Screwdriver" (Magnetic)

"Magazine Bit Ratchet Screwdriver" (Magnetic)
  • Volume Discount

[Features]
· Supports 8 sizes with a single unit.
· It has an ergonomic handle certified by GS.
· Has a reversible ratchet function (Max torque 24 Nm).

Part Number

Configured Part Number is shown.

TMDR

Part Number
TMDR
Part NumberVolume DiscountDays to Ship Features
Available

Quote

Supports 8 sizes. GS certified ergonomic handle. Reversible ratchet function included (max. torque of 24 Nm).

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.0 / No.1 / No.2 Tip size / flathead (-) blade width (mm) B1 4.5 / 5.5 / 6.5
Shaft length L (mm) 98 Single Product/Set Classification Set Product Shaft type Round
Magnet Available Shaft through NA Bolster NA
Grip Type Rubber Overall Length(mm) 202 Set Content Blade Tip: Flathead Bit: (-)4.5, (-)5.5, (-)6.5, Phillips Bit: (+)No.0, (+)No.1, (+)No.2, Hexalobular Set: T-20, T-25
Mass(g) 220/set Trusco Code 300-6999

Additional Products in this Category

Tech Support