SEC-70 Type Bit, ESBN Type

Part Number

Configured Part Number is shown.

ESBNR1212F09

 
Part Number
ESBNR1212F09
Part NumberVolume DiscountDays to Ship Supported chips
Available

7 Days or more

SN□□1204

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Pin Lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative Shank height h(mm) 12
Shank width b(mm) 12 Dimension L1(mm) 80 Dimension F(mm) 9.5
Dimension H1(mm) 11.5

Please check the type/dimensions/specifications of the part ESBNR1212F09 in the SEC-70 Type Bit, ESBN Type series.

Additional Products in this Category

Tech Support