Long Solid Spiral End Mill LSM4000 Type

Part Number

Configured Part Number is shown.

LSM4060

 
Part Number
LSM4060
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (Dc)(φ) 6 Work material General steel, carbon steel, alloy steel / Cast Iron / Aluminum Alloy Blade length (ℓ)(mm) 18
Number of flutes(sheet) 4 Type Square Coating Non-Coated
Shank diameter (φDs)(mm) 6 Overall Length (L)(mm) 55 Machining Application 4-side finish
Blade tip shape Sharp Corner Torsional Angle Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part LSM4060 in the Long Solid Spiral End Mill LSM4000 Type series.

Additional Products in this Category

Tech Support