Circle Cutter for Woodworking

Circle Cutter for Woodworking

Click this image to zoom it.

Move the mouse over the image to zoom

  • SC-26918
  • SC-26919
  • SC-26913、SC-26914

Part Number

Configured Part Number is shown.

Part Number
SC-26914
SC-26918
Part NumberVolume DiscountDays to Ship Product Type Blade diameter
(mm)
Overall Length
(mm)
Shaft Diameter
(mm)
Drillable Depth
(mm)
Machined Hole Diameter
(mm)
Compatible Model Material Shaft type Accessory Work material
Available

7 Days or more

30×150--1030 mm on One Side / 50 mm on Both Sides30–150Electric drill and drilling machineCenter Drill: HSS steel / Replacement blade: HSS steelThree chamferingHex wrenchWood, Plasterboard, PVC, Plastic
Available

7 Days or more

Center drill771----Center Drill: HSS steel / Replacement blade: HSS steel---

Loading...

  1. 1

Additional Products in this Category

Tech Support