• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Liner Wrench (Spear-Shaped) Inch

Part Number

Configured Part Number is shown.

L-INCH-1/2X9/16

Part Number
L-INCH-1/2X9/16
Part NumberVolume DiscountDays to Ship Outer Diameter
(mm)
Guarantee Torque
(N▪m)
Weight
(g)
Material
Available

6 Days or more

Small: 28/large: 31Small: 58, large: 7970Cr-V

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 143 Two-sided Width Size(Inch) 1/2×9/16 Single Item / Set Single Item

Please check the type/dimensions/specifications of the part L-INCH-1/2X9/16 in the Liner Wrench (Spear-Shaped) Inch series.

Additional Products in this Category

Tech Support