Universal Joint

Part Number

Configured Part Number is shown.

UN-3

Part Number
UN-3
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use Joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Flat Width (Dimension S) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 50
Weight(g) 66

Please check the type/dimensions/specifications of the part UN-3 in the Universal Joint series.

Additional Products in this Category

Tech Support