• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Digital Ratchet Monkey Torque Wrench Set (Case Included)

Part Number

Configured Part Number is shown.

TS-100NTK

Part Number
TS-100NTK
Part NumberVolume DiscountDays to Ship Effective Length of Head
(mm)
Effective Length
(mm)
Case Size
(mm)
Mass
(g)
Accessory Supplement
Available

8 Days or more

6532061.5××120×470955Dedicated Case/Calibration Certificate/User's ManualMonkey Type Head: Head Reversal Type, Swing Width Space 30° / Ratchet Type Head: Number of Gear Teeth: 72, Ratchet Drive Angle: 5°

Loading...

  1. 1

Basic Information

Product Model Preset Mold Torque Adjustment Range(N·m) 20~100 Minimum Scale(N·m) 1
Torque Precision(±%) Ratchet Type: 3/Monkey Type: 4 Set Content Handle: T-100NT/Ratchet Type: RH4-15TH/Monkey Type: HY30-15NT Main body: option Main Body

Additional Products in this Category

Tech Support