• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Micro Nipper (with Spring)

Part Number

Configured Part Number is shown.

MN-125

Part Number
MN-125
Part NumberVolume DiscountDays to Ship Weight
(g)
Head width
(mm)
Head Thickness
(mm)
Blade length
(mm)
Grip Width
(mm)
Mount Dimensions - Height x Width
(mm)
Supplementary explanation
Available

6 Days or more

6511.481450190×70The spring is replaceable.

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 124
Spring Available Copper Wire Cutting Capacity(mmφ) 0.13-1.2 Set / Single Item Single Item
Material KA70 Main body: option Main Body

Please check the type/dimensions/specifications of the part MN-125 in the Micro Nipper (with Spring) series.

Additional Products in this Category

Tech Support