• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ballpoint Wrench Long Type

Part Number

Configured Part Number is shown.

HBL-100

Part Number
HBL-100
Part NumberVolume DiscountDays to Ship Supplement
Available

8 Days or more

Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10
Single Item / Set Single Item Total Length (L Size)(mm) 225 Hex Neck Length (H Size) L-Model Only(mm) 40
Material Special Alloy Steel

Please check the type/dimensions/specifications of the part HBL-100 in the Ballpoint Wrench Long Type series.

Additional Products in this Category

Tech Support