Pliers (Molded Grip)

Part Number

Configured Part Number is shown.

CP-150PG

Part Number
CP-150PG
Part NumberVolume DiscountDays to Ship Weight
(g)
Head width
(mm)
Head Length
(mm)
Head Thickness
(mm)
Grip Width
(mm)
Mount Dimensions - Height x Width
(mm)
Available

8 Days or more

200222712.545215×75

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 160
Iron Wire Cutting Capacity(mmφ) 2.15 Set / Single Item Single Item Material KA70
Main body: option Main Body

Please check the type/dimensions/specifications of the part CP-150PG in the Pliers (Molded Grip) series.

Additional Products in this Category

Tech Support