Invertible Head Monkey Torque Wrench (with Case)

Part Number

Configured Part Number is shown.

HY-180NTK

Part Number
HY-180NTK
Part NumberVolume DiscountDays to Ship Effective Length of Head
(mm)
Effective Length
(mm)
Connector part outer diameter
(φ/mm)
Case Size
(mm)
Mass
(g)
Accessory Supplement
Available

6 Days or more

804451861.5×120×6781420Dedicated Case/Calibration Certificate/User's ManualHead - Reverse Rotation Type with Wide Swivel Spaces 30°

Loading...

  1. 1

Basic Information

Product Model Preset Mold Torque Adjustment Range(N·m) 40~180 Minimum Scale(N·m) 2
Overall Length(mm) 518 Torque Precision(±%) 4 Main body: option Main Body
Opening Aperture Dimensions(mm) 17~38

Please check the type/dimensions/specifications of the part HY-180NTK in the Invertible Head Monkey Torque Wrench (with Case) series.

Additional Products in this Category

Tech Support