• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Flex Extension Bar

Part Number

Configured Part Number is shown.

EX-4075F

Part Number
EX-4075F
Part NumberVolume DiscountDays to Ship Material
Available

8 Days or more

Special Alloy Steel

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use Joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 75
Weight(g) 111

Please check the type/dimensions/specifications of the part EX-4075F in the Flex Extension Bar series.

Additional Products in this Category

Tech Support